JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The OSCIN_CTRL Register provides control of the OSCIN signal path. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:6] | RSRVD | - | - | Reserved. |
| [5] | OSCIN_PD_LDO | RW | 0 | OSCIN LDO Powerdown.
OSCIN_PD_LDO - LDO State 0 - LDO On 1 - LDO Off |
| [4] | OSCIN_SE_MODE | RW | 1 | OSCin Signal Mode.
OSCIN_SE_MODE - Signal Mode Selection 0 - Differential 1 - Single-ended |
| [3] | OSCIN_BUF_TO_OSCOUT_EN | RW | 1 | OSCin to OSCout Buffer Enable. |
| [2] | OSCIN_OSCINSTAGE_EN | RW | 1 | OSCin Clock Input Stage Enable. |
| [1] | OSCIN_BUF_REF_EN | RW | 0 | OSCin to PLL1 and PLL2 Ref Clock Buffer Enable. |
| [0] | OSCIN_BUF_LOS_EN | RW | 0 | OSCin to LOS Clock Buffer Enable. |