JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The CLKIN_SWCTRL2 Register provides control of the input stage settling time when switching on all inputs in case of Loss Of Signal. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7:5] | RSRVD | - | - | Reserved. |
| [4:0] | SW_ALLREFSON_TMR[4:0] | RW | 0x0 | Wait Time to allow Clock Inputs to Settle. |