JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The OUTCH01CNTRL0 Register controls Output CH0_1 Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7] | OUTCH01_LDO_BYP_MODE | RW | 0 | OUTCH01 LDO Bypass.
OUTCH01_LDO_BYP_MODE - LDO State 0 - Enabled 1 - Bypassed |
| [6] | OUTCH01_LDO_MASK | RW | 0 | OUTCH01 LDO Mask. If OUTCH01_LDO_MASK is 1 then CH01 LDO is masked from the Power Up Sequence and enabled directly. |
| [5:0] | OUTCH0_DRIV_MODE[5:0] | RW | 0x18 | OUTCH0 Clock Driver Mode Setting.
OUTCH_DRIV_MODE - Function 00XXXX - Power Down 010000 - HSDS, Itail 4mA, RLoad 25 Ohm 010100 - HSDS, Itail 6mA, RLoad 25 Ohm 011000 - HSDS, Itail 8mA, RLoad 25 Ohm 111011 - HCSL, Itail 8mA, RLoad open 111111 - HCSL, Itail 16mA, RLoad open 111001 - HCSL, Itail 8mA, RLoad 50 Ohm 111101 - HCSL, Itail 16mA, RLoad 50 Ohm |