JAJSDF8B March 2017 – July 2019 LMK04616
PRODUCTION DATA.
The IOCTRL_SYNC_1 Register provides control of SYNC Input features. Back to Register Map.
| BIT NO. | FIELD | TYPE | RESET | DESCRIPTION |
|---|---|---|---|---|
| [7] | RSRVD | - | - | Reserved. |
| [6:2] | SYNC_ANALOGDLY[4:0] | RW | 0x0 | SYNC input Analog Delay. |
| [1] | SYNC_ANALOGDLY_EN | RW | 0 | Enable Analog Delay at SYNC input. |
| [0] | SYNC_INV | RW | 0 | SYNC_IN Invert.
SYNC_INV - Polarity 0 - Not inverted 1 - Inverted |