JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
Figure 9-6 shows the parallel connection of Hall sensors which is powered by the AVDD. This configuration can be used if the current requirement per Hall sensor is low (<10 mA).