JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
The SPI variant supports a serial communication bus that allows an external microcontroller to send and receive data with MCT8315Z. This allows the external microcontroller to configure device settings and read detailed fault information. The SPI interface is a four wire interface using the SCLK, SDI, SDO, and nSCS pins which are described as follows:
For more information on the SPI, see the Section 8.5 section.