JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
To calculate the junction temperature of the MCT8315Z from power losses, use Equation 9. Note that the thermal resistance θJA depends on PCB configurations such as the ambient temperature, numbers of PCB layers, copper thickness on top and bottom layers, and the PCB area.
The table below shows summary of equations for calculating each loss in the MCT8315Z.
Loss type | Equation |
---|---|
Standby power | Pstandby = VPVDD x IPVDDS |
GVDD CP mode (PVDD < 18V) | PLDO = 2 x VPVDD x IGVDD - VGVDD x IGVDD |
GVDD LDO mode (PVDD > 18V) | PLDO = (VPVDD - VGVDD) x IGVDD |
AVDD LDO | PLDO = (VPVDD - VAVDD) x IAVDD |