JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM | 4.5 | 24 | 35 | V |
fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 200 | kHz | ||
IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 4 | A | ||
VIN | Logic input voltage | BRAKE, DIR, DRVOFF, PWM, nSCS, nSLEEP, SCLK, SDI | –0.1 | 5.5 | V | |
VOD | Open drain pullup voltage | nFAULT, SDO, FGOUT | –0.1 | 5.5 | V | |
VSDO | Push-pull voltage | SDO | 2.2 | 5.5 | V | |
IOD | Open drain output current | nFAULT, SDO, FGOUT | 5 | mA | ||
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating junction temperature | –40 | 150 | °C |