JAJSSH6 December 2023 MCT8315Z
PRODUCTION DATA
DEVICE | PACKAGES | INTERFACE | BUCK REGULATOR |
---|---|---|---|
MCT8315ZR | 32-pin WQFN (6x4 mm) | SPI | Yes |
MCT8315ZH | Hardware | ||
MCT8315ZT | Hardware | No |
Parameters | MCT8315ZR (SPI variant) | MCT8315ZH(Hardware variant) | MCT8315ZT(Hardware variant, no buck) |
---|---|---|---|
PWM control mode settings | PWM_MODE (4 settings) | MODE pin (7 settings) | MODE pin (7 settings) |
Slew rate settings | SLEW (4 settings) | SLEW pin (4 settings) | SLEW pin (4 settings) |
Direction settings | DIR (2 settings) | DIR pin (2 settings) | DIR pin (2 settings) |
DRVOFF pin configuration | DRV_OFF (2 settings) | Enabled | Enabled |
Current limit threshold | ILIM pin: (AVDD/2 to AVDD/2-0.32)V | ILIM pin: (AVDD/2 to AVDD/2-0.32)V | ILIM pin: (AVDD/2 to AVDD/2-0.32)V |
Current limit configuration | ILIM_RECIR (2 settings), PWM_100_DUTY_SEL | Recirculation fixed to Brake mode and PWM frequency for 100% duty fixed to 20 kHz | Recirculation fixed to Brake mode and PWM frequency for 100% duty fixed to 20 kHz |
Lead angle | ADVANCE_LVL (8 settings) | ADVANCE pin (7 settings) | ADVANCE pin (7 settings) |
Buck enable | BUCK_DIS (2 settings) | Enabled | N/A |
Buck output | BUCK_SEL (4 settings) | Always set to 5-V | N/A |
Buck configuration: power sequencing, current limit | BUCK_PS_DIS (2 settings) and BUCK_CL(2 settings) | Power sequencing enabled, current limit: 600 mA | N/A |
FGOUT configuration | FGOUT_SEL (4 settings) | Fixed to 3x commutation frequency | Fixed to 3x commutation frequency |
Motor lock configuration: mode, detection and retry timing | MTR_LOCK_MODE (4 settings), MTR_LOCK_TDET (4 settings), MTR_LOCK_RETRY (2 settings) | Enabled with 500-ms automatic retry time and detection time of 1000-ms | Enabled with 500-ms automatic retry time and detection time of 1000-ms |
Active demagnetization | EN_AAR (2 settings) and EN_ASR (2 settings) | MODE pin (7 settings) | MODE pin (7 settings) |
OCP configuration: Mode, level, deglitch time and retry time | OCP_MODE (2 settings) , OCP_LVL (2 settings) ,OCP_DEG (4 settings) and OCP_RETRY (2 settings) | Enabled with latched shutdown mode, level is fixed to 9-A with 0.6-µs deglitch time | Enabled with latched shutdown mode, level is fixed to 9-A with 0.6-µs deglitch time |
Overvoltage protection configuration | OVP_EN (2 settings) , OVP_SEL (2 settings) | Enabled and level is fixed to 34-V (typ) | Enabled and level is fixed to 34-V (typ) |
Driver delay compensation configuration | DLYCMP_EN (2 settings), DLY_TARGET (16 settings) | Disabled | Disabled |
SDO pin configuration | SDO_MODE (2 settings) | N/A | N/A |