JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VLAUNCH | LDO input detection threshold | 3.75 | V | |||
| VLDOI | LDO input voltage | 3.76 | 5.5 | V | ||
| VLDO | LDO output voltage | 3.3 | ±9% | V | ||
| VLDO_EXT | LDOO terminal input voltage with LDO disabled | LDO disabled | 1.8 | 3.6 | V | |
| ILDOO | Maximum external current from LDOO terminal | LDO is on | 20 | mA | ||
| IDET | LDO current overload detection (1) | 60 | 100 | mA | ||
| CLDOI | LDOI terminal recommended capacitance | 4.7 | µF | |||
| CLDOO | LDOO terminal recommended capacitance | 220 | nF | |||
| tENABLE | Settling time VLDO | Within 2%, recommended capacitances | 2 | ms | ||