JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VOH | D+, D– single ended | USB 2.0 load conditions | 2.8 | 3.6 | V |
| VOL | D+, D– single ended | USB 2.0 load conditions | 0 | 0.3 | V |
| Z(DRV) | D+, D– impedance | Including external series resistor of 27 Ω | 28 | 44 | Ω |
| tRISE | Rise time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |
| tFALL | Fall time | Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ | 4 | 20 | ns |