JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Table 7-4 lists the correct termination of all unused pins.
| (1)PIN | POTENTIAL | COMMENT |
|---|---|---|
| AVCC | DVCC | |
| AVSS | DVSS | |
| CPCAP | Open | For devices where the charge pump is not used (no rail-to-rail OA and no rail-to-rail CTSD16). |
| LCDCAP | DVSS | |
| LDOI | DVSS | For devices with LDO-PWR module when not being used in the application. |
| LDOO | Open | For devices with LDO-PWR module when not being used in the application. |
| NC | Open | |
| PJ.0/TDO PJ.1/TDI PJ.2/TMS PJ.3/TCK | Open | The JTAG pins are shared with general-purpose I/O function (PJ.x). If not being used, these must be switched to port function, output direction (PJDIR.n = 1). When used as JTAG pins, these pins must remain open. |
| PU.0/DP PU.1/DM | Open | For USB devices only when USB module is not being used in the application |
| PUR(3) | DVSS | For USB devices only when USB module is not being used in the application |
| Px.y | Open | Switched to port function, output direction (PxDIR.n = 1). Px.y represents port x and bit y of port x (for example, P1.0, P1.1, P2.2, PJ.0, PJ.1) |
| RST/NMI | DVCC or VCC | 47-kΩ pullup or internal pullup selected with 10-nF (2.2 nF) pulldown(2) |
| Reserved | DVSS | |
| TEST | Open | This pin always has an internal pulldown enabled. |
| V18 | Open | For USB devices only when USB module is not being used in the application |
| VBAK | Open | For devices where no separate battery backup supply is used in the system. Set bit BAKDIS = 1. |
| VBAT | DVCC | For devices where no separate battery backup supply is used in the system. Set bit BAKDIS = 1. |
| VBUS, VSSU | DVSS | For USB devices only when USB module is not being used in the application |
| VUSB | Open | For USB devices only when USB module is not being used in the application |
| XIN | DVSS | For dedicated XIN pins only. XIN pins with shared GPIO functions must be programmed to GPIO and follow Px.y recommendations. |
| XOUT | Open | For dedicated XOUT pins only. XOUT pins with shared GPIO functions must be programmed to GPIO and follow Px.y recommendations. |
| XT2IN | DVSS | For dedicated XT2IN pins only. XT2IN pins with shared GPIO functions must be programmed to GPIO and follow Px.y recommendations. |
| XT2OUT | Open | For dedicated XT2OUT pins only. XT2OUT pins with shared GPIO functions must be programmed to GPIO and follow Px.y recommendations. |