JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| t(int) | External interrupt timing(2) | Port P1, P2, P3, P4: P1.x to P4.x, External trigger pulse duration to set interrupt flag |
2.2 V, 3 V | 20 | ns | |
Section 8.8.5.3 lists the leakage current of the GPIOs.