JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
Figure 9-9 shows the port diagram. Table 9-22 summarizes the selection of the port function.
Figure 9-9 Port P5 (P5.3 to P5.5 and P5.7) Diagram| PIN NAME (P5.x) | x | FUNCTION | CONTROL BITS OR SIGNALS(1) | ||
|---|---|---|---|---|---|
| P5DIR.x | P5SEL.x | LCDS40 to LCDS42 | |||
| P5.3/COM1/S42 | 3 | P5.3 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM1 | X | 1 | X | ||
| S42 | X | 0 | 1 | ||
| P5.4/COM2/S41 | 4 | P5.4 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM2 | X | 1 | X | ||
| S41 | X | 0 | 1 | ||
| P5.5/COM3/S40 | 5 | P5.5 (I/O) | I: 0; O: 1 | 0 | 0 |
| COM3 | X | 1 | X | ||
| S40 | X | 0 | 1 | ||
| P5.7/DMAE0/RTCCLK | 7 | P5.7 (I/O) | I: 0; O: 1 | 0 | na |
| DMAE0 | 0 | 1 | na | ||
| RTCCLK | 1 | 1 | na | ||