JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| Resolution | 12-bit monotonic | 12 | bits | |||||
| INL | Integral nonlinearity(1) | VeREF+ = 1.16 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±2 | ±4 | LSB | ||
| VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±2 | ±4 | |||||
| DNL | Differential nonlinearity(1) | VeREF+ = 1.16 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±0.4 | ±1 | LSB | ||
| VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±0.4 | ±1 | |||||
| EO | Offset voltage | Without calibration(1) (2) | VeREF+ = 1.16 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±21 | mV | ||
| VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±21 | ||||||
| With calibration(1) (2) | VeREF+ = 1.16 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±1.5 | |||||
| VeREF+ = 2.5 V, DAC12AMPx = 7, DAC12IR = 1 | 2.2 V, 3 V | ±1.5 | ||||||
| dE(O)/dT | Offset error temperature coefficient(1) | With calibration | 2.2 V, 3 V | ±10 | µV/°C | |||
| EG | Gain error | VeREF+ = 1.16 V | 2.2 V, 3 V | ±2.5 | %FSR | |||
| VeREF+ = 2.5 V | 2.2 V, 3 V | ±2.5 | ||||||
| dE(G)/dT | Gain temperature coefficient(1) | 2.2 V, 3 V | 10 | ppm of FSR/ °C | ||||
| tOffset_Cal | Time for offset calibration(3) | DAC12AMPx = 2 | 2.2 V, 3 V | 165 | ms | |||
| DAC12AMPx = 3, 5 | 66 | |||||||
| DAC12AMPx = 4, 6, 7 | 16.5 | |||||||
Section 8.8.13.3 lists the output specifications of the DAC.