JAJSG80B May 2015 – September 2020 MSP430FG6425 , MSP430FG6426 , MSP430FG6625 , MSP430FG6626
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| IDVCC,XT2 | XT2 oscillator crystal current consumption | fOSC = 4 MHz, XT2OFF = 0, TA = 25°C, XT2BYPASS = 0, XT2DRIVEx = 0 |
3 V | 200 | µA | ||
| fOSC = 12 MHz, XT2OFF = 0, TA = 25°C, XT2BYPASS = 0, XT2DRIVEx = 1 |
260 | ||||||
| fOSC = 20 MHz, XT2OFF = 0, TA = 25°C, XT2BYPASS = 0, XT2DRIVEx = 2 |
325 | ||||||
| fOSC = 32 MHz, XT2OFF = 0, TA = 25°C, XT2BYPASS = 0, XT2DRIVEx = 3 |
450 | ||||||
| fXT2,HF0 | XT2 oscillator crystal frequency, mode 0 | XT2DRIVEx = 0, XT2BYPASS = 0(3) | 4 | 8 | MHz | ||
| fXT2,HF1 | XT2 oscillator crystal frequency, mode 1 | XT2DRIVEx = 1, XT2BYPASS = 0(3) | 8 | 16 | MHz | ||
| fXT2,HF2 | XT2 oscillator crystal frequency, mode 2 | XT2DRIVEx = 2, XT2BYPASS = 0(3) | 16 | 24 | MHz | ||
| fXT2,HF3 | XT2 oscillator crystal frequency, mode 3 | XT2DRIVEx = 3, XT2BYPASS = 0(3) | 24 | 32 | MHz | ||
| fXT2,HF,SW | XT2 oscillator logic-level square-wave input frequency | XT2BYPASS = 1(3)(4) | 0.7 | 32 | MHz | ||
| OAHF | Oscillation allowance for HF crystals(5) | XT2DRIVEx = 0, XT2BYPASS = 0, fXT2,HF0 = 6 MHz, CL,eff = 15 pF |
450 | Ω | |||
| XT2DRIVEx = 1, XT2BYPASS = 0, fXT2,HF1 = 12 MHz, CL,eff = 15 pF |
320 | ||||||
| XT2DRIVEx = 2, XT2BYPASS = 0, fXT2,HF2 = 20 MHz, CL,eff = 15 pF |
200 | ||||||
| XT2DRIVEx = 3, XT2BYPASS = 0, fXT2,HF3 = 32 MHz, CL,eff = 15 pF |
200 | ||||||
| tSTART,HF | Start-up time | fOSC = 6 MHz, XT2BYPASS = 0, XT2DRIVEx = 0, TA = 25°C, CL,eff = 15 pF |
3 V | 0.5 | ms | ||
| fOSC = 20 MHz, XT2BYPASS = 0, XT2DRIVEx = 3, TA = 25°C, CL,eff = 15 pF |
0.3 | ||||||
| CL,eff | Integrated effective load capacitance, HF mode(6) (1) | 1 | pF | ||||
| Duty cycle | Measured at ACLK, fXT2,HF2 = 20 MHz | 40% | 50% | 60% | |||
| fFault,HF | Oscillator fault frequency(7) | XT2BYPASS = 1(8) | 30 | 300 | kHz | ||
Section 8.8.3.3 lists the characteristics of the VLO.