JAJSJG6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
The TDP0604 transmitter swing level can be adjusted in both pin strap and I2C mode. In I2C mode, TX swing settings are controlled independently for each lane (both clock and data) through registers.
In I2C mode, the TX swing used when operating in HDMI 1.4 and HDMI 2.0 can be independently controlled through HDMI14_VOD and HDMI20_VOD registers.
In pin strap mode with limited enabled, the TXSWG pin adjusts the default 1000 mV swing as detailed in Table 8-12. In HDMI 1.4 the TXSWG pin controls the swing for both the data and clock lanes. In HDMI 2.0, the TXSWG pin controls the swing for data lanes while the clock lane will remain at default value.
In pin-strap mode with linear enabled, the linearity range is fixed at the highest level (1200 mVpp) and therefore TXSWG pin is not used. In I2C mode, the linearity range can be adjusted from a register.
TXSWG pin | Limited Mode for HDMI 1.4 | Limited Mode for HDMI 2.0 | Linear Mode |
---|---|---|---|
0 | Default (1000 mVpp) | Default (1000 mVpp) | 1200 mVpp |
R | Default - 5% | Default - 5% | 1200 mVpp |
F | Default (1000 mVpp) | Default (1000 mVpp) | 1200 mVpp |
1 | Default (1000 mVpp) | Default + 5% | 1200 mVpp |