JAJSJG6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
The TDP0604 supports DisplayPort at datarates up to 5.4 Gbps (HBR2) when configured for either pin-strap and I2C mode. In pin-strap mode, DisplayPort mode is enabled as provided in Table 8-13. In I2C mode, DisplayPort mode is enabled when DP_MODE field (offset 0x31) is programmed to 0x3 and RATE_SNOOP_CTRL (offset 0xA bit 2) is disabled.