JAJSJG6A december 2021 – june 2023 TDP0604
PRODUCTION DATA
When using TDP0604's DDC buffer with snooping enabled, this example can be used.
This example will initialize the following:
// (address, data)
// Initial power-on configuration.
(0x0A, 0x0A), // Rate snoop and TXFFE snoop enabled.
(0x0B, 0x34), // 3G and 6G slew rate control
(0x0C, 0x71), // HDMI clock slew rate
(0x0D, 0x22), // Limited mode, DC-coupled TX, 0dB DCG, Auto Term, disable CTLE bypass
(0x0E, 0x05), // HDMI14 and 2.0 CTLE selection
(0x10, 0x03), // Enabled DDC DCC correction and DDC buffer
(0x11, 0x0F), // HDMI1.4 and 2.0 VOD controlled per lane
(0x12, 0x03), // Clock lane VOD
(0x14, 0x03), // D0 lane VOD and TXFFE.
(0x15, 0x0Y), // D0 lane EQ. Set "Y" to desired value.
(0x16, 0x03), // D1 lane VOD and TXFFE.
(0x17, 0x0Y), // D1 lane EQ. Set "Y" to desired value.
(0x18, 0x03), // D2 lane VOD and TXFFE.
(0x19, 0x0Y), // D2 lane EQ. Set "Y" to desired value.
(0x09, 0x00), // Take out of PD state. Should be done after initialization is complete.