JAJSOY7A June 2008 – September 2023 TPS2551-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VIN | Input voltage, IN | 2.5 | 6.5 | V | |
VEN | Enable voltage | 0 | 6.5 | V | |
IOUT | Continuous output current, OUT | 0 | 1.1 | A | |
RILIM | Current-limit set resistor from ILIM to GND | 14.3 | 80.6 | kΩ | |
I FAULT | FAULT sink current | 0 | 10 | mA | |
TJ | Operating junction temperature | –40 | 125 | °C |