JAJSOY7A June 2008 – September 2023 TPS2551-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 3 | I | Enable input, logic high turns on power switch |
FAULT | 4 | O | Active-low open-drain output, asserted during overcurrent, overtemperature, or reverse-voltage conditions. |
GND | 2 | Ground connection | |
ILIM | 5 | I | External resistor used to set current-limit threshold; recommended 14.3 kΩ ≤ RILIM ≤ 80.6 kΩ. |
IN | 1 | I | Input voltage; connect a 0.1 μF or greater ceramic capacitor from IN to GND as close to the IC as possible. |
OUT | 6 | O | Power-switch output |