TI recommends placing the
100-nF bypass capacitor near the IN and GND pins, and make the connections
using a low-inductance trace.
TI recommends placing a
high-value electrolytic capacitor and a 100-nF bypass capacitor on the
output pin when large transient currents are expected on the output.
The traces routing the RILIM
resistor to the device must be as short as possible to reduce parasitic
effects on the current limit accuracy.
The PowerPAD must be directly
connected to PCB ground plane using wide and short copper trace.