JAJSOY7A June 2008 – September 2023 TPS2551-Q1
PRODUCTION DATA
For this example, use the parameters shown in Table 9-2.
PARAMETER | VALUE |
---|---|
Input voltage | 5 V |
Output voltage | 5 V |
Above a minimum current limit | 1000 mA |
Below a maximum current limit | 1250 mA |