JAJSOY7A June 2008 – September 2023 TPS2551-Q1
PRODUCTION DATA
BOARD | PACKAGE | THERMAL RESISTANCE θJA | THERMAL RESISTANCE θJC | TA ≤ 25°C POWER RATING | DERATING FACTOR ABOVE TA = 25°C | TA = 70°C POWER RATING | TA = 85°C POWER RATING |
---|---|---|---|---|---|---|---|
Low-K(1) | DBV | 350°C/W | 55°C/W | 285 mW | 2.85 mW/°C | 155 mW | 114 mW |
High-K(2) | DBV | 160°C/W | 55°C/W | 625 mW | 6.25 mW/°C | 340 mW | 250 mW |