JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
The Unique Address Interface allows for complex interaction between an I2C controller and a single TPS25762-Q1. The I2C target sub-address is used to receive or respond to Host Interface protocol commands. Figure 9-37 and Figure 9-38 show the write and read protocol for the I2C target interface, and a key is included in Figure 9-39 to explain the terminology used. The key to the protocol diagrams is in the SMBus Specification and is repeated here in part.