Three internal LDOs provide regulated supplies for operation of internal circuitry.
- LDO_5V: Supplies buck-boost gate drive circuitry, LDO_3V3, LDO_1V5, and PA and
PB VCONN power paths. External bypass capacitance, CLDO_5V is required for
proper operation. It is highly recommended to include an additional high frequency 0.1
μF capacitor in parallel with CLDO_5V. CLDO_5V and the parallel
high frequency should be placed as close to the LDO_5V pin as possible. This
capacitance: 1) provides energy storage for the buck-boost internal FET gate drivers,
and 2) is required to stabilize the internal 5-V LDO in applications where an external
5-V supply is not connected. The TPS25762-Q1 will not operate (release reset) until
VLDO_5V(UVLO_R) threshold is met. Hard reset occurs when VLDO_5V
< VLDO_5V(UVLO_F) threshold. Current from LDO_5V returns to PGND pin. The
LDO_5V output may be used to supply a small external loads such as indicator LEDs. When
supplying external components, it is recommended that the total external load current
not exceed 25 mA (MAX).
- 0.1W VCONN: when enabled in the application configuration GUI,
LDO_5V is capable of sourcing 20 mA each to PA_VCONN and PB_VCONN.
- 1W VCONN: when enabled in the application configuration GUI, this
mode of operation requires an external 4.75 - 5.5 V, 500-mA capable supply
connected to LDO_5V. Back-feeding of LDO_5V is allowed.
- LDO_3V3: Supplies internal analog circuits, GPIO buffers, USB PD and the USB
Endpoint PHYs. External bypass capacitance of CLDO_3V3 is required for proper
operation. An additional 0.1 μF capacitor in parallel with CLDO_3V3 is highly
recommended to filter high frequency noise from the I/O buffers and PHYs. The LDO_3V3
can supply external circuits at up to 25 mA. Expected loads include: EEPROM (5mA), NTC
resistor divider network (< 1 mA). Current may be drawn up to
ILDO_3V3(ILIMIT). Note: the USB PD and Endpoint PHYs draw current from
LDO_3V3. If a CCx or Dx pin is shorted to GND during a transmission the current drawn
may reach the current limit threshold. Similarly, if any GPIO pins are configured as
push-pull outputs and a GPIO short to GND event occurs, the LDO_3V3 current limit may be
reached. Current returns to AGND pin.
- LDO_1V5: Supplies digital core. External bypass capacitance of
CLDO_1V5 is required for proper operation. An additional 0.1 μF capacitor
in parallel with CLDO_1V5 is highly recommended to filter noise generated by
the digital core. The M0 is held in reset until all three UVLO_R (rising) thresholds are
met. Current returns to AGND pin.