JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C_IRQ1s, I2C_IRQ2 | ||||||
I2C_IRQ1m | ||||||
SDA and SCL Characteristics (Standard, Fast, Fast-mode Plus) | ||||||
VIL | Input low signal | 0.54 | V | |||
VIH | Input high signal | 1.3 | V | |||
VDD = 3.3 V INPUT LOGIC THRESHOLDS | ||||||
VIL | Input low signal | 0.9 | V | |||
VIH | Input high signal | 2.31 | V | |||
VHYS | Input hysteresis | 0.165 | V | |||
VOL | Output low voltage | VDD = 1.8V, IOL=2 mA | 0.36 | |||
VOL | Output low voltage | VDD = 3.3V, IOL=3 mA | 0.4 | V | ||
IOL | Max output low current | VOL=0.4 V | 12 | mA | ||
ILEAK | Input leakage current | Voltage on pin = 3.3V | –5 | 5 | µA | |
CI | pin capacitance (internal) | 10 | pF | |||
Cb | Capacitive load for each bus line (external). Applies in Standard-mode and Fast-mode. | 400 | pF | |||
Cb | Capacitive load for each bus line (external). Applies in Fast-mode Plus. | 550 | pF | |||
COMMON TIMING | ||||||
tSP | I2C pulse width surpressed | 50 | ns | |||
SDA and SCL Characteristics (Standard Mode) | ||||||
fSCLS | Clock frequency (slave) | VDD = 1.8V or 3.3V | 100 | kHz | ||
tHD;STA | Start or repeated start condition hold time | VDD = 1.8V or 3.3V | 4 | µs | ||
tLOW | SCL Clock low time | VDD = 1.8V or 3.3V | 4.7 | µs | ||
tHIGH | SCL Clock high time | VDD = 1.8V or 3.3V | 4 | µs | ||
tSU;STA | Start or repeated start condition setup time | VDD = 1.8V or 3.3V | 4.7 | µs | ||
tHD;DAT | Serial data hold time (1) | VDD = 1.8V or 3.3V | 0 (2) | - (3) | ns | |
tSU;DAT | Serial data setup time | VDD = 1.8V or 3.3V | 250 | ns | ||
tr | Rise time of SCL and SDA signals | VDD = 1.8V or 3.3V; RPU = 2.8 kΩ; Cb = 400pF; measure 0.3 × VDD to 0.7 × VDD | 1000 | ns | ||
tof | Output fall time from VIH(MIN) to VIL(MAX) | VDD = 1.8V or 3.3V; measure 0.3 × VDD to 0.7 × VDD | 250 (4) | ns | ||
tf | Fall time of SCL and SDA signals (2) (4) (5) | VDD = 1.8V, RPU = 2.8 kΩ; 10 pF ≤ Cb ≤ 400 pF | 300 | ns | ||
tf | Fall time of SCL and SDA signals (2) (4) (5) | VDD = 3.3V, RPU = 2.8 kΩ; 10 pF ≤ Cb ≤ 400 pF | 300 | ns | ||
tSU;STO | Stop condition setup time | VDD = 1.8V or 3.3V | 4 | µs | ||
tBUF | Bus free time between stop and start | VDD = 1.8V or 3.3V | 4.7 | µs | ||
tVD;DAT | Valid data time (6) | Transmitting Data; VDD = 1.8V or 3.3V, SCL low to SDA output valid | 3.45 (3) | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting Data; VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA valid | 3.45 (3) | µs | ||
SDA and SCL Characteristics (Fast Mode) | ||||||
fSCLS | Clock frequency (slave) | VDD = 1.8V or 3.3V | 400 | kHz | ||
tHD;STA | Start or repeated start condition hold time | VDD = 1.8V or 3.3V | 0.6 | µs | ||
tLOW | SCL Clock low time | VDD = 1.8V or 3.3V | 1.3 | µs | ||
tHIGH | SCL Clock high time | VDD = 1.8V or 3.3V | 0.6 | µs | ||
tSU;STA | Start or repeated start condition setup time | VDD = 1.8V or 3.3V | 0.6 | µs | ||
tHD;DAT | Serial data hold time (1) | VDD = 1.8V or 3.3V | 0 (2) | - (3) | ns | |
tSU;DAT | Serial data setup time | VDD = 1.8V or 3.3V | 100 (7) | ns | ||
tr | Rise time of SCL and SDA signals | VDD = 1.8V or 3.3V; RPU = 850 Ω; Cb = 400 pF; measure 0.3 × VDD to 0.7 × VDD | 20 | 300 | ns | |
tof | Output fall time from VIH(MIN) to VIL(MAX) | VDD = 1.8V; measure 0.3 × VDD to 0.7 × VDD | 6.55 | 250 (4) | ns | |
tof | Output fall time from VIH(MIN) to VIL(MAX) | VDD = 3.3V; measure 0.3 × VDD to 0.7 × VDD | 12 | 250 (4) | ns | |
tf | Fall time of SCL and SDA signals (2) (4) (5) | VDD = 1.8V; RPU = 850 Ω; 10 pF ≤ Cb ≤ 400 pF | 6.55 | 300 | ns | |
tf | Fall time of SCL and SDA signals (2) (4) (5) | VDD = 3.3V; RPU = 850 Ω; 10 pF ≤ Cb ≤ 400 pF | 12 | 300 | ns | |
tSU;STO | Stop condition setup time | VDD = 1.8V or 3.3V | 0.6 | µs | ||
tBUF | Bus free time between stop and start | VDD = 1.8V or 3.3V | 1.3 | µs | ||
tVD;DAT | Valid data time (6) | Transmitting Data; VDD = 1.8V or 3.3V, SCL low to SDA output valid | 0.9 (3) | µs | ||
tVD;ACK | Valid data time of ACK condition | Transmitting Data; VDD = 1.8V or 3.3V, ACK signal from SCL low to SDA (out) low | 0.9 (3) | µs |