JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TVSP | ||||||
VTVSP_PU | Pull up voltage for configuration (1) | 0 < ITVSP < 1 mA | 5.3 | 5.5 | 5.7 | V |
Decode 0 | Device configuration decode | RTVS = Open | 1 | µA | ||
Decode 1 | Device configuration decode | RTVS = 93.1 kΩ | 56.9 | 61.2 | µA | |
Decode 2 | Device configuration decode | RTVS = 47.5 kΩ | 111.6 | 120 | µA | |
Decode 3 | Device configuration decode | RTVS = 29.4 kΩ | 180.3 | 193.9 | µA | |
Decode 4 | Device configuration decode | RTVS = 20.0 kΩ | 265 | 285 | µA | |
Decode 5 | Device configuration decode | RTVS = 14.7 kΩ | 360.5 | 387.8 | µA | |
Decode 6 | Device configuration decode | RTVS = 11.0 kΩ | 481.8 | 518.2 | µA | |
Decode 7 | Device configuration decode | RTVS = 8.45 kΩ | 627.2 | 674.6 | µA | |
Decode 8 | Device configuration decode | RTVS = 6.65 kΩ | 797 | 857.1 | µA | |
ITVSP(ILIMIT) | Current limit when TVSP is sourcing. | CTVSP = open; RTVSP = open. All Px_Dy = 0 V and Px_CCy = 0 V. VTVSP = 0 V. Measure current flowing out of TVSP. | 1.1 | 1.44 | 1.83 | mA |