JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage range | IN (3)(4) to PGND | –0.3 | 40 | V |
Input voltage range | IN with respect to SW1 | –0.3 | 25 | V |
Input voltage range | EN/UVLO (5) to AGND | –0.3 | internally limited | V |
Input voltage range | BOOT1 with respect to SW1 | –0.3 | 6 | V |
Input voltage range | BOOT2 with respect to SW2 (6) | –0.3 | 6 | V |
Input voltage range | SW1 (7) to PGND | –0.3 | 24 | V |
Input voltage range | SW2 (8) to PGND | –0.3 | 24 | V |
Input voltage range | SW2 to OUT | 17.5 | V | |
Input voltage range | CSP to PGND | –0.3 | 24 | V |
Input voltage range | CSN/BUS to PGND | –0.3 | 24 | V |
Input voltage range | CSP to CSN | -0.3 | 0.3 | V |
Input voltage range | AGND to PGND | –0.3 | 0.3 | V |
Output voltage range | OUT to PGND | –0.3 | 24 | V |
Output voltage range | LDO_5V to PGND | –0.3 | 6 | V |
Output voltage range | LDO_3V3 to AGND | –0.3 | 6 | V |
Output voltage range | LDO_1V5 to AGND | –0.3 | 2 | V |
I/O voltage range | TVSP to PGND | –0.3 | 30 | V |
I/O voltage range | I2C_SCL1 to AGND | –0.3 | 6 | V |
I/O voltage range | I2C_SDA1 to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO9, IRQ1 to AGND | –0.3 | 6 | V |
I/O voltage range | PA_CC1 to AGND | –0.3 | 30 | V |
I/O voltage range | PA_CC2 to AGND | –0.3 | 30 | V |
I/O voltage range | PA_DM to AGND | –0.3 | 30 | V |
I/O voltage range | GPIO7 to AGND | –0.3 | 6 | V |
I/O voltage range | PA_DP to AGND | –0.3 | 30 | V |
I/O voltage range | GPIO8 to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO0 to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO1, IRQ2 to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO2, I2C_SCL2 to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO3, I2C_SDA2 to AGND | –0.3 | 6 | V |
I/O voltage range | PA_LSGD to PGND | –0.3 | 30 | V |
I/O voltage range | GPIO5, NTC to AGND | –0.3 | 6 | V |
I/O voltage range | GPIO6, SYNC to AGND | –0.3 | 6 | V |
I/O voltage range | PA_LSGD to CSN/BUS | –0.3 | 10 | V |
Input current | EN/UVLO | 0 | 2 | mA |
Output current | Positive source current on PA_CC1, PA_CC2 | internally limited | A | |
Output current | GPIO 2, 3, 5, 6, 7, 8 | 0.0010 | A | |
Output current | GPIO 0, 1, 4, 9 | 0.005 | A | |
Output current | positive sink current for I2C_SDA1, I2C_SCL1, I2C_SDA2, I2C2_SCL2 | internally limited | A | |
Output current | positive source current for LDO_5V, LDO_3V3, LDO_1V5 | internally limited | A | |
TA Operating ambient temperature | –40 | 125 | °C | |
TJ Operating junction temperature | –40 | 150 | °C | |
TSTG Storage temperature | –55 | 150 | °C |