JAJSNA0 December 2022 TPS25762-Q1
PRODUCTION DATA
For this example, Table 10-3 are used as the target parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 6.8 V to 18 V (transients to 36 V) |
UVLO Turn on Voltage | 6.5 V |
USB PD Power | 65 W |
USB PD VBUS Voltages | 5 V, 9 V, 15 V, 20 V and 3.3 to 21 V (PPS) |
Output | 3.3 - 21 V |
Load Current | PDO: 5 V, 3 A; 9 V, 3 A; 15 V, 3 A, 20 V, 3.25 A APDO: 3.3 - 21 V, 3 A |
Switching Frequency | 400 kHz |
VCONN | 0.1 W |
Automotive Module Maximum Current | 15 A |