9 Revision History
Changes from Revision A (August 2019) to Revision B (January 2025)
- ドキュメント全体にわたって表、図、相互参照の採番方法を更新Go
- Changed the amount of time to hold RST_N in Pin Functions
TableGo
- Changed Power Supply sequencing to say VDDIO before AVDD under Power-Up
Timing (T2)Go
- Added 0ms as minimum time for T2 under Power-up TimingGo
- RMII Master/Slave changed to RMII Transmit/Receive to better reflect the
timing diagramsGo
- Added how long to hold down reset in case of unstable clockGo
- Changed Figure 6-2 and Figure 6-3
Go
- Changed extended register access section for clarityGo
- Changed Table 6-5, Table 6-6 and Table 6-7 to move write to address 0x001F as the last stepGo
- Flipped the bit values in register 0x17 (bits 2 and 3) and 0x4D1 (bits 0 and
3)Go
- Added VOD Configuration sectionGo
- Added Capacitive Blocking sectionGo
Changes from Revision * (December 2018) to Revision A (August 2019)
- 製品ステータスを「事前情報」から「量産データ」Go