JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
The following magnetics have been tested with the DP83825I using the DP83825IEVM.
| MANUFACTURER | PART NUMBER |
|---|---|
| Pulse Electronics | HX1188NL |
| HX1198FNL | |
| HX1188FNL |
| PARAMETER | TEST CONDITIONS | TYP | UNIT |
|---|---|---|---|
| Turn Ratio | ±2% | 1:1 | - |
| Insertion Loss | 1 - 100MHz | –1 | dB |
| Return Loss | 1 - 30MHz | –16 | dB |
| 30 - 60MHz | –10 | dB | |
| 60 - 80MHz | –7.5 | dB | |
| Differential to Common Rejection Ratio | 1 | -61 | dB |
| 50MHz | –33 | dB | |
| 150MHz | –25 | dB | |
| Crosstalk | 30MHz | –45 | dB |
| 60MHz | –39 | dB | |
| Isolation | HPOT | 1500 | Vrms |