JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
When the DP83825I enters into Active Sleep mode, all internal circuitry shuts down in the PHY except for the SMI and energy detection circuitry on the TD± and RD± pins. In this mode, the DP83825 sends out NLPs every 1.4 seconds to wake up the link partner. Automatic power up occurs when a link partner is detected.
Active Sleep is enabled by setting bits[14:12] = 0b110 in the PHY Specific Control Register (PHYSCR, address 0x0011).