JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
The DP83825I includes advanced link-drop capabilities that support various real-time applications. The link-drop mechanism is configurable and includes enhanced modes that allow extremely fast link-drop reaction times.
The DP83825I supports an enhanced link-drop mechanism, also called Fast Link-Drop (FLD), which shortens the observation window for determining link. There are multiple ways of determining link status, which can be enabled or disabled based on user preference. Fast Link-Drop can be enabled in software using register configuration. FLD can be configured using the Control Register #3 (CR3, address 0x000B). Bits[3:0] and bit[10] allow for various FLD conditions to be enabled. When a link-drop occurs, the indication of a particular fault condition can be read from the Fast Link-Drop Status Register (FLDS, address 0x000F).
Figure 6-6 Fast Link DropFast Link-Drop criteria include:
The Fast Link-Drop functionality allows the use of each of these options separately or in any combination.
Because this mode enables extremely quick reaction time, it's more exposed to temporary bad link-quality scenarios.