JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
Reverse loopback is a special test mode to allow PHY testing with a link partner. In this mode, data that is received from the Link Partner passes through the PHY’s receiver, is looped back at the MAC interface and then transmitted back to the Link Partner. All data signals that come from the MAC are ignored in this mode. This requires 100Ω terminations across pins #1 and #2.
Reverse Loopback is enabled by setting bit[4] in the BISCR.