JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
The use of a 25MHz, parallel resonant, 20pF load crystal is recommended if operating with a crystal. A typical connection diagram is shown below for a crystal resonator circuit. Note that the load capacitor values vary with the crystal vendors. Check with the vendor for the recommended loads. Series resistance value shall be adjusted to meet the crystal drive level. For more details, refer to the Selection and Specification of Crystals for Texas Instruments Ethernet Physical Layer Transceivers application report (SNLA290).
Figure 7-2 Crystal Oscillator Circuit| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Frequency | 25 | MHz | |||
| Frequency Tolerance | Including Operational Temperature, aging and other factors | –50 | 50 | ppm | |
| Load Capacitance | 15 | 40 | pF | ||
| ESR | 50 | Ω |