JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
PCS Loopback occurs in the PCS layer of the PHY. No signal processing is performed when using PCS Loopback.
PCS Input Loopback is enabled by setting bit[0] in the BISCR.
PCS Output Loopback is enabled by setting bit[1] in the BISCR.