JAJSGP5B December 2018 – January 2025 DP83825I
PRODUCTION DATA
The DP83825I is capable of operating with a 3.3V or 1.8V of I/O supply voltages along with analog supply of 3.3V. DP83825I needs VDDA3V3 after VDDIO is fully ramped. Details are captured in the Section 5.7. If power sequencing is not feasible on the customer board, then an external Reset (RST_N) is needed on pin 5 when both power VDDA3V3 and VDDIO supplies are ramped.
Figure 7-4 shows the recommended power supply de-coupling network.
Figure 7-4 DP83825I Power Supply Decoupling
Recommendation