JAJSOE6C June 2022 – April 2025 ADC12DJ5200-SP
PRODUCTION DATA
LMFCがSYSREFによって確定的にリセットされた後で、JESD204Cリンクを初期化する最初のステップは、レシーバが各SerDesレーンに送信される符号化された10ビット文字の境界を見つけることです。このプロセスをコードグループ同期(CGS)と呼びます。リンクを初期化する準備ができたとき、レシーバは最初に同期信号(ロジック0に設定)をアサートします。送信機はK28.5カンマ文字のストリームを送信することで要求に応答します。受信機はK28.5文字シーケンスに文字クロックを調整し、4つの連続するK28.5文字を受信した後にCGSを達成します。レシーバは、CGSに達した後、次のLMFCエッジで同期(ロジック「1」に設定)をデアサートし、トランスミッタが初期レーン・アライメント・シーケンス(ILAS)を開始するまで待機します。