JAJSXI9 November 2025 MCF8329HS-Q1
PRODUCTION DATA
MCF8329HS-Q1 provides an option of regulating the (input DC) power instead of motor speed for a closed loop power control. Input power regulation (instead of motor speed) mode is selected by setting CTRL_MODE to 01b. The maximum power that MCF8329HS-Q1 can draw from the DC input supply is set by MAX_POWER. The Kp and Ki coefficients for power loop are configured through SPD_LOOP_KP and SPD_LOOP_KI.