SBAU427 July 2025 ADS131E08
The analog input network must be biased to mid-supply because the EVM only supports a unipolar-supply analog configuration (AVSS = 0V, AVDD = 2.7V to 5.5V). The ADS131E08 includes an internal op amp whose output can be used as a common-mode bias voltage [(AVDD + AVSS) / 2] when using a unipolar power supply.
The EVM includes a buffer for the integrated op amp because this op amp has very limited current sink and source capability. Figure 2-5 shows the buffer circuitry that uses an OPA320.
Generate the common-mode bias voltage from the ADS131E08 by configuring the internal op amp in a unity-gain configuration using the feedback resistor (R24) and setting the OPAMP_REF bit of the CONFIG3 register to 1. Alternatively, generate the common-mode bias voltage externally with a resistor divider network between the positive and negative supplies.
Access the op amp output through terminal block J11.
Reference the Voltage Sensing section of the ADS131E08 data sheet for additional information and application examples regarding how to implement the op amp common-mode bias voltage reference.