SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
The digital bus switches offered in TI’s portfolio of devices are offered in different configurations. Figure 6-1 shows the three main configurations of bus switches: a two-port configuration (A and B are either connected or isolated), a MUX/deMUX configuration (1A is connected either to 1B1 or 1B2), or bus exchange (buses 1 and 2 are either passed unchanged or are exchanged with each other).
Figure 6-1 Bus
Switch Functions