SCDA008C June 2021 – November 2021 CD4052B , TS3A225E , TS3A44159
Rail-to-rail operation describes the behavior where a signal switch passes signals that range between the most positive and most negative supply rails. Switches with rail-to-rail operation will pass signals with little to no voltage drop when the signal falls at or between the voltage rails. Figure 4-2 shows the behavior of different switches operating at different signal and rail levels.
Figure 4-2 Signal Levels Through Digital SwitchesDigital signals between communicating devices usually must meet some minimum voltage level to be registered as a high signal. All devices along a signal path, including a digital switch, should be considered when determining the efficacy of a design. Reduced high-level voltages from non-rail-to-rail switches should be considered, and designs should ensure that appropriate signal levels will be attained. Using rail-to-rail switches minimizes or removes risk from this phenomenon. Certain switches, like the CB3T and CB3Q families, allow I/O voltages beyond the supply, allowing designers increased opportunity for effective implementation and design.