SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
This application note describes the use of an AFE882H1 evaluation module as the basis of a HART-enabled transmitter design. Details of construction are presented showing the operation, input protection, voltage-to-current conversion, and HART signal transmission. Using the EVM with a digital-back-end board, an MSP430FR5969 LaunchPad programmed with a basic HART stack is used to complete a transmitter design. This application note also describes the basics of HART protocol testing and registration. Physical layer tests are first shown, describing different tests for FSK shape, frequency, and in-band and out-of-band noise. The HART test system is used to check the data link layer, universal command, and commonly-implemented commands in the device. For any developer, these tests are run on the HART-enabled device, compiled, and sent to FieldComm for HART device registration.