SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
Using the AFE882H1-FE-EVM, a HART transmitter can be constructed using a TI microprocessor with a LaunchPad connection. The DBE board from Figure 2-2 is replaced with a DBE board with a LaunchPad connector footprint (LP-DBE board). Figure 2-4 shows a MSP-EXP430FR5969 LaunchPad with a LP-DBE connector board. The LaunchPad is programmed with a basic stack used to control the loop current and respond to HART communication.
Figure 2-4 MSP-EXP430FR5969 LaunchPad with a
LP-DBE Connector BoardFigure 2-5 shows the AFE882H1 HART block diagram transmitter design.
The terminals connected to the loop are shown on the right side of the block diagram. This connection to the loop powers the entire transmitter. A bridge rectifier at the input protects against reverse connection to the loop. The rectified loop voltage powers a start-up circuit that provides power to a low-dropout regulator (LDO), that in turn powers the AFE882H1. The LDO powers the remainder of the circuit including a LaunchPad programmed with a HART stack.
HART communications are translated with the AFE882H1 HART modem. The device receives the HART signal through a capacitive coupled connection to the positive terminal side after the loop protection to the board. The HART signal is transmitted to the loop through the voltage-to-current (V-to-I) stage of the board.
Note that this transmitter board does not have a sensor to transmit data. The loop current is nominally set to 4mA as an output, except for specific HART tests. The main purpose of this board is to test the HART communication functionality of the AFE882H1.