SLAAER4 March 2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H
Figure 2-6 shows picture of the AFE882H1 HART transmitter design. Loop power is applied to the board through a terminal at the right side of the board. In series with this connection is a 500Ω resistor. Modems attached to a HART test system can be attached to across the input of the transmitter. The transmitter and resistor then connect to a power supply that typically runs at 24V.
Figure 2-12 HART Transmitter Circuit With
AFE882H1-FE-EVM, DAC-LP-DBE, and MSP430 LaunchPad