SLAAER4 March   2025 AFE781H1 , AFE782H1 , AFE881H1 , AFE882H1 , DAC8740H , DAC8741H , DAC8742H

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 The 4-20mA Loop
    2. 1.2 The HART Protocol
      1. 1.2.1 Adding HART to the 4-20mA Loop
      2. 1.2.2 HART FSK
  5. 2AFE882H1 EVM-Based HART Transmitter
    1. 2.1 AFE882H1 HART Modem
    2. 2.2 AFE882H1 Evaluation Module
    3. 2.3 HART Transmitter Construction
      1. 2.3.1 Detailed Schematic
        1. 2.3.1.1 Input Protection
        2. 2.3.1.2 Start Up With Low-Dropout Regulator
        3. 2.3.1.3 Voltage-to-Current Stage
        4. 2.3.1.4 Voltage-to-Current Calculation
        5. 2.3.1.5 HART Signal Transmission
        6. 2.3.1.6 HART Input Protection
        7. 2.3.1.7 HART Transmitter Board
        8. 2.3.1.8 Current Consumption
      2. 2.3.2 HART Protocol Stack
  6. 3HART Testing and Registration
    1. 3.1  HART History and the FieldComm Group
    2. 3.2  HART Testing Overview
      1. 3.2.1 HART Protocol Specifications
      2. 3.2.2 HART Protocol Test Specifications
      3. 3.2.3 Field Transmitter Device Testing
    3. 3.3  HART Test Equipment
    4. 3.4  HART Physical Layer Testing
      1. 3.4.1 FSK Sinusoid Test
      2. 3.4.2 Carrier Start and Stop Time Tests
      3. 3.4.3 Carrier Start and Stop Transient Tests
      4. 3.4.4 Output Noise During Silence
      5. 3.4.5 Analog Rate of Change Test
      6. 3.4.6 Receive Impedance Test
      7. 3.4.7 Noise Sensitivity Test
      8. 3.4.8 Carrier Detect Test
    5. 3.5  Data Link Layer Tests
      1. 3.5.1 Data Link Layer Test Specifications
      2. 3.5.2 Data Link Layer Test Logs
    6. 3.6  Universal Command Tests
    7. 3.7  Common-Practice Command Tests
    8. 3.8  Device Specific Command Tests
    9. 3.9  HART Protocol Test Submission
    10. 3.10 HART Registration
  7. 4Summary
  8. 5Acknowledgments
  9. 6References

Data Link Layer Test Logs

When the data link layer tests are run, the HART test system opens up a HART sniffer window to view the commands and responses from the tester to the transmitter device. Figure 3-21 shows this HART utility window and gives a active reading of the HART communication as the signal occurs. The “Msg sent from queue 1” indicates that there is a preamble sent as a communication to the device. The preamble is followed by a delimiter, address, command, and error correction bytes from the HART test system.

 HART Sniffer Display From the HART
                Tester Figure 3-21 HART Sniffer Display From the HART Tester

While each of the data link layer tests are run, the HART test system generates a log that is used to show the communication and can be reviewed by FieldComm Group. Figure 3-22 shows a small segment of one of these logs.

 DLL Test System Logs Figure 3-22 DLL Test System Logs

These test logs record which test is run, device information, the communication transaction with a time stamp, verifies the communication, and flags any failures. After all tests are complete, the HART test system generates a full set log files. These log files are zipped together and sent to FieldComm with the device registration request.