SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
DAC53701 is able to generate an IEC60601-1-8 complaint medical alarms without the need for any software. The DAC is capable of supplying the wave forms required for visual, audible and primary alarms used in medical applications. DAC53701 is a part of smart DAC family with integrated EEPROM and preprogrammed wave forms for the alarms. Internal registers enable set-up custom burst and custom timing between pulse to generate the exact alarm sequence. The DAC53701 has a GPI to toggle on and off so the whole system can operate when MCU is down or even without an MCU.
| Design Benefits | Suggested device |
|
|
|
| End Equipment | Design help |