SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
Smart DAC is able to create sequencing animation for LED or an array of LEDs for applications such as a turn indicator. Turn indicator requires the LED arrays to light up with a specific delay and then to turn off after certain time. Normally to set up this behavior the software is utilized. Smart DAC can implement such application without the need for any software.
AFE43901-Q1 (2 PWM channels) or AFE43902-Q1 (4 PWM channels) control the LED driver. After receiving a trigger signal, each PWM channel gets activated with a predefined delay. The delay is completely customizable through the device internal registers. In cases where more PWM channels are desired, the AFE43902-Q1 can be cascaded by connecting TRIG-OUT pin to TRIG-IN pin of the next device. All of the configurations can be stored in the device non-volatile memory for software free operation.
| Design Benefits | Suggested device |
| |
| End Equipment | Design help |
| |