SLAT163 July 2024 AFE43902-Q1 , AFE439A2 , AFE53902-Q1 , AFE539A4 , AFE539F1-Q1 , AFE639D2 , DAC43204 , DAC43401 , DAC43401-Q1 , DAC43701 , DAC43701-Q1 , DAC43901-Q1 , DAC43902-Q1 , DAC53001 , DAC53002 , DAC53004 , DAC53004W , DAC53202 , DAC53204 , DAC53204-Q1 , DAC53204W , DAC53401 , DAC53401-Q1 , DAC53701-Q1 , DAC539E4W , DAC539G2-Q1 , DAC63001 , DAC63002 , DAC63004 , DAC63004W , DAC63202 , DAC63202W , DAC63204 , DAC63204-Q1 , DAC63204W
In the applications where there is a need for a simple LED biasing, smart DAC is a solid choice. In this application the DAC controls the collector current by varying the voltage at the gate of the MOSFET. Force-sense configuration enables this process to be completely autonomous. In addition, the forse-sense configuration maintains the consistency of the LED light output across multiple platforms by adjusting to component mismatch and errors. Smart DAC also contains a GPIO trigger for on and off control capability, and slew rate control for fade-in and fade-out functionality. All of these parameters are configured via internal register values and can be stored in the integrated non-volatile memory, which loads the registers upon power cycle.
|
|
|
| Design Benefits | Suggested device |
|
|
| End Equipment | Design help |